IESNA:LM-63-2002
[TEST]P1642429
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-830-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3000K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20096.2
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
3410.0 3666.0 3740.9 3804.9 3815.9 3803.1 3819.6 3878.1 3964.0 4121.3 4329.7 4578.4 4847.1 5106.8 5348.1 
5591.3 5792.4 5953.3 6138.0 6364.7 6615.2 6905.9 7275.3 7684.9 8154.8 8579.0 9019.6 9184.2 8167.6 6211.1 
3475.8 1175.7 696.6 208.4 0.0 0.0 0.0 
3410.0 3678.8 3755.6 3808.6 3814.1 3803.1 3825.1 3883.6 3978.6 4130.4 4342.5 4593.0 4859.9 5105.0 5348.1 
5578.5 5787.0 5966.1 6139.8 6342.8 6575.0 6867.5 7236.9 7631.8 8107.2 8557.0 9061.7 9306.7 8397.9 6479.9 
3766.5 1272.6 733.2 246.8 0.0 0.0 0.0 
3410.0 3677.0 3744.6 3801.3 3817.7 3826.9 3870.8 3956.7 4071.9 4231.0 4443.1 4691.7 4947.7 5189.1 5417.6 
5644.3 5863.7 6064.9 6277.0 6496.4 6748.7 7065.0 7445.3 7920.7 8507.6 9054.3 9800.3 10292.2 9827.8 8189.5 
6099.6 2837.7 1056.8 583.3 124.3 0.0 0.0 
3410.0 3682.4 3739.1 3788.5 3819.6 3854.3 3922.0 4033.5 4170.6 4335.2 4543.6 4779.5 5026.3 5253.1 5481.6 
5715.6 5957.0 6213.0 6503.7 6814.5 7182.0 7604.4 8110.9 8750.8 9513.3 10321.4 11252.1 12093.2 12140.7 9941.1 
7485.6 4631.4 2305.6 855.7 265.1 0.0 0.0 
3410.0 3669.6 3715.4 3753.7 3797.6 3854.3 3938.4 4053.6 4188.9 4344.3 4519.9 4717.3 4944.0 5168.9 5421.3 
5710.2 6030.1 6397.6 6798.1 7240.5 7736.0 8330.3 9032.4 9908.2 10919.3 11882.9 12852.0 13616.2 13932.6 12530.2 
8412.6 5552.9 2921.8 1144.6 299.9 0.0 0.0 
3410.0 3649.5 3693.4 3724.5 3772.0 3841.5 3925.6 4039.0 4170.6 4315.1 4476.0 4666.1 4883.7 5121.4 5395.7 
5712.0 6088.6 6516.5 6986.4 7518.5 8083.4 8752.7 9580.9 10478.7 11447.7 12329.0 13151.8 13850.3 14155.6 13038.5 
8877.0 5136.0 2422.7 713.1 117.0 0.0 0.0 
3410.0 3645.9 3687.9 3704.4 3755.6 3825.1 3918.3 4024.4 4141.4 4271.2 4415.6 4598.5 4803.3 5048.3 5328.0 
5673.6 6064.9 6532.9 7052.2 7635.5 8321.1 9058.0 9900.9 10804.1 11652.5 12385.7 13054.9 13680.2 13747.9 12341.8 
8621.0 4348.0 1912.5 603.4 117.0 1.8 0.0 
3410.0 3618.4 3658.7 3664.2 3700.7 3775.7 3867.1 3973.2 4070.1 4172.5 4304.1 4459.5 4660.6 4903.8 5212.8 
5618.7 6085.0 6615.2 7264.3 7900.6 8708.8 9449.3 10230.0 10965.0 11586.7 12098.7 12607.0 12861.1 12177.3 9921.0 
6364.7 3161.3 1168.4 667.4 378.5 9.1 0.0 
3410.0 3569.1 3602.0 3596.5 3614.8 3675.1 3762.9 3861.6 3958.5 4055.4 4170.6 4324.2 4523.5 4794.1 5150.7 
5622.4 6200.2 6911.4 7684.9 8551.5 9410.9 10147.7 10833.4 11354.5 11782.3 12096.8 12223.0 11698.2 9752.8 6286.1 
2784.7 1023.9 521.1 270.6 49.4 5.5 0.0 
3410.0 3506.9 3517.9 3512.4 3525.2 3569.1 3645.9 3733.6 3828.7 3929.3 4048.1 4212.7 4439.4 4757.6 5194.5 
5777.8 6490.9 7361.2 8264.5 9145.8 9869.8 10422.0 10829.7 11146.1 11332.6 11336.2 10888.2 9381.6 6214.8 2722.5 
711.3 270.6 144.4 78.6 32.9 7.3 0.0 
3410.0 3437.4 3397.2 3373.4 3375.3 3411.8 3477.7 3552.6 3623.9 3704.4 3806.8 3938.4 4124.9 4402.8 4774.0 
5284.1 5936.9 6673.7 7481.9 8140.1 8630.1 8922.7 9134.8 9277.4 9228.0 8895.3 7911.6 6024.6 3300.3 1108.0 330.9 
175.5 122.5 102.4 75.0 16.5 0.0 
3410.0 3388.1 3320.4 3261.9 3236.3 3249.1 3285.7 3327.7 3369.8 3421.0 3483.1 3572.7 3702.6 3896.4 4167.0 
4563.7 5048.3 5666.3 6309.9 6803.6 7156.4 7330.1 7408.8 7377.7 7147.3 6650.0 5631.5 4048.1 2035.0 691.1 235.9 
153.6 126.2 107.9 73.1 20.1 0.0 
3410.0 3324.1 3219.8 3126.6 3066.3 3035.2 3027.9 3029.7 3029.7 3029.7 3031.5 3046.1 3082.7 3146.7 3263.7 
3453.9 3700.7 4002.4 4313.2 4507.1 4536.3 4404.7 4156.0 3788.5 3272.9 2632.9 1861.3 1131.8 535.7 228.6 120.7 80.5 
43.9 27.4 14.6 5.5 0.0 
3410.0 3249.1 3066.3 2887.1 2728.0 2592.7 2472.0 2347.7 2205.1 2046.0 1870.5 1676.7 1459.1 1234.2 1014.8 804.5 625.3 
493.7 407.7 356.5 318.1 287.1 257.8 232.2 206.6 181.0 155.4 131.6 104.2 78.6 54.9 38.4 25.6 14.6 11.0 7.3 0.0 
3410.0 3177.8 2910.8 2632.9 2362.3 2097.2 1826.6 1552.3 1274.4 1016.6 795.4 619.8 512.0 458.9 426.0 393.1 367.5 340.1 
314.5 287.1 261.5 237.7 217.6 197.5 177.4 153.6 129.8 111.5 91.4 71.3 51.2 34.7 23.8 16.5 12.8 9.1 0.0 
3410.0 3110.1 2753.6 2380.6 1974.7 1594.4 1230.5 934.3 702.1 563.2 512.0 482.7 455.3 429.7 396.8 369.3 343.7 320.0 
298.0 274.3 254.2 232.2 210.3 188.3 166.4 146.3 126.2 107.9 91.4 75.0 54.9 42.1 31.1 21.9 14.6 9.1 0.0 
3410.0 3022.4 2605.5 2126.5 1632.8 1195.8 835.6 619.8 535.7 508.3 484.5 462.6 438.8 413.2 380.3 356.5 330.9 307.2 
287.1 265.1 245.0 223.1 199.3 175.5 151.8 131.6 111.5 95.1 78.6 67.7 54.9 42.1 31.1 23.8 18.3 12.8 0.0 
3410.0 2980.3 2472.0 1919.8 1340.2 916.0 632.6 541.2 515.6 491.8 471.7 451.6 427.9 400.4 373.0 347.4 321.8 299.9 
277.9 254.2 228.6 203.0 177.4 151.8 128.0 109.7 91.4 76.8 65.8 56.7 49.4 42.1 34.7 29.3 23.8 18.3 0.0 
3410.0 2929.1 2382.4 1758.9 1162.9 749.7 565.0 528.4 506.5 486.4 466.2 446.1 424.2 396.8 371.2 343.7 316.3 288.9 263.3 
235.9 206.6 179.2 151.8 124.3 102.4 84.1 69.5 60.3 54.9 51.2 49.4 45.7 42.1 34.7 29.3 21.9 0.0 
3410.0 2885.2 2302.0 1634.6 1036.7 660.1 546.7 522.9 501.0 480.9 460.8 440.6 418.7 391.3 363.9 336.4 307.2 276.1 245.0 
213.9 182.8 153.6 126.2 104.2 84.1 69.5 60.3 54.9 53.0 51.2 51.2 49.4 45.7 40.2 32.9 25.6 0.0 
3410.0 2861.5 2259.9 1583.4 974.5 623.5 543.0 519.3 499.2 479.0 457.1 435.2 413.2 385.8 358.4 330.9 299.9 265.1 232.2 
199.3 168.2 139.0 113.4 91.4 75.0 64.0 56.7 53.0 51.2 51.2 51.2 49.4 45.7 42.1 36.6 27.4 0.0 
3410.0 2874.3 2269.1 1574.3 985.5 614.3 543.0 521.1 499.2 477.2 457.1 435.2 411.4 384.0 358.4 329.1 296.2 263.3 228.6 
195.6 164.6 135.3 109.7 89.6 73.1 62.2 54.9 53.0 51.2 51.2 51.2 49.4 45.7 42.1 36.6 27.4 0.0 
